XL³ Insulating support for copper connection bars for DPX³ and DMX3 1600 3P+N
XL³
Legrand
XL³ Insulating support for copper connection bars for DPX³ and DMX3 1600 3P+N
REF. 037378
EAN.
3414971331570
Insulating support for copper connection bars for ACB DMX 1600 A
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Largeur | 300 mm |
Hauteur | 30 mm |
Profondeur | 30 mm |
Matériau | Plastique |
Couleur | Gris |
---|---|
Numéro RAL | 7035 |
Temperature d'utilisation /d'installation | -15-105 °C |
Temperature de stockage | -15-50 °C |
Sans halogène | Non |
Documentation
1 document
Instruction Use
SELECT AN ACTION