Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Mosaic Power supply - 24 V - 2 A - 48 W - 8 modules
Mosaic SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Mosaic Remote control Mosaic - to control 4 lighting circuits
Mosaic Remote control Mosaic - to control 2 lighting outputs (room and reading)
Mosaic Remote control Mosaic-to control 2 lighting outputs (dimming light and reading)
Mosaic IP55 waterproof call unit suitable for wet environments with red return call indicator delivered complete - White
Mosaic High impact IK10 shock and IPX5 humidity resistant call unit with red return call indicator delivered complete
Mosaic Push-button Mosaic - with ejectable pull cord - white antimicrobial
Fixing accessory for flag fixing of a nurse call corridor display
Inclined plane for fixing console reference 076611 alone on table
Inclined plane for fixing console reference 076611 with a speaker unit on table
Projecting frame for desks, door units and audio units for renovation
Interface for connection between a PC and a BUS SCS nurse call installation with reference 076615
Modular nurse call interface for traceability software reference 076618 - 2 modules
Mosaic Component for call unit - NC contact - 2 A
Mosaic Room controller for 3 rooms with Mosaic Call System
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules
Mosaic Extension for nurse call door units references 076606 and 076607