Domestic cartridge fuse - cylindrical type gG 8 x 32 - 4 A - w/o indicator
Aluminium Copper Distribution box - 120 mm² - 300 A max.
Aluminium Copper Distribution box - 300 mm² - 540 A max.
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 6 A - w/o indicator
XL³ DIN rail 3 positions for XL³ S 630 & XL³ S 4000 16 modules enclosures
Domestic cartridge fuse - cylindrical type 8 x 31,5 - 12 A - with indicator
XL³ DIN rail 3 positions for XL³ S 630 & XL³ S 4000 24 modules enclosures
XL³ DIN rail 3 positions for XL³ S 630 & XL³ S 4000 36 modules enclosures
XL³ Universal DIN rail for XL³ S 630 & XL³ S 4000 16 modules enclosures
XL³ Universal DIN rail for XL³ S 630 & XL³ S 4000 24 modules enclosures
XL³ Universal DIN rail for XL³ S 630 & XL³ S 4000 36 modules enclosures
DX³ Auxiliary changeover switch DX³ - 6A - 250 V - contact position - 0.5 module
DX³ Fault signalling changeover switch DX³ - 6A - 250 V - 0.5 module
DX³ Auxiliary changeover switch DX³ - 6A - 250 V - exchangeable - 0.5 module
DX³ Auxiliary + fault signalling changeover switch DX³ - 6A - 250 V - 1 module
DX³ Auxiliary Contact + anticipated closing - 1 module
DX³ Current shunt trip DX³ - 110 to 415 V
DX³ Replacement battery DX³ - for stand alone release Cat. No. 4 062 87
CX³ Signalling auxiliary NO + NC for Legrand standard pulse operated latching relay or contactor - 250V~ - 5A
CX³ Centralized control auxiliary for Legrand 24V~ and 48V~ standard pulse operated latching relay
CX³ Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay
CX³ General centralized control auxiliary for 230V~ Legrand standard pulse operated latching relay
CX³ Maintained contact control auxiliary for 230V~ Legrand standard pulse operated latching relay
CX³ Impedance compensator module for 230V~ - 50Hz and 60Hz Legrand standard pulse operated latching relay - 1 module