Panel mounting socket Hypra - IP 66/67-55 - 100/130 V~ - 16 A - 2P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 3P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E
Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~-16 A - 3P+N+E
Hypra socket 2P+E 16A 100/130V IP 44
Hypra socket 2P+E 32A 100/130V IP 44
Hypra Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -2P+E -plastic
Hypra Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -3P+E -plastic
Hypra Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -4P+E -plastic
Hypra Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -2P+E -plastic
Hypra Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -3P+E -plastic
Hypra Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -4P+E -plastic
Hypra Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -2P+E -metal
Hypra Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -3P+E -metal
Hypra Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -4P+E -metal
Hypra Panel mounting socket fixing centre - IP44 -380/415V~ -16A -3P+E - plastic
Hypra Panel mounting socket fixing centre - IP44 -380/415V~ -16A -3P+E - plastic
Hypra Panel mounting socket fixing centre -IP44 -380/415V~ -16A -3P+N+E -plastic
Hypra Panel mounting socket-inclined outlet-IP44 -380/415V -16A -2P+E -plastic