-
Type d'accessoire/pièce détachée
-
Accessoire
-
Finition porte à hublot
-
Pièce détachée
-
Pièce détachée
-
Finition porte pour verrouillage de sectionneur
-
Matériau
-
Modèle
-
Degré de protection (NEMA)
-
Finition de la surface
-
Finition CEM
-
Largeur
-
Hauteur
-
Hauteur
-
Hauteur
-
Hauteur
-
Profondeur
-
Résistance aux chocs (IK)
-
Classe de protection (IP)
-
Couleur
-
Numéro RAL
Nedbox Flat metal door for cabinet - 1 row - 12+2 modules - White
Nedbox Flat metal door for cabinet - 2 rows - 24+4 modules - White
Nedbox Flat metal door for cabinet - 3 rows - 36+6 modules - White
Nedbox Flat metal door for cabinet - 3 rows - 48+8 modules - White
XL³ 400 Finishing kit for metal enclosures with corner, roof, base and accessories
XL³ 800 Finishing kit for external cable ducts metal enclosures with corner, roof, base and accessories H. 1200 mm
XL³ 800 Kit for IP55 door with pin, lock, door handles, metal cable gland and accessories H. 800 mm
XL³ 800 Kit for IP55 door with pin, lock, door handles, metal cable gland and accessories H. 1000 mm
XL³ 800 Kit for IP55 door with pin, lock, door handles, metal cable gland and accessories H. 1550 mm
XL³ 800 Kit for IP55 door with pin, lock, door handles, metal cable gland and accessories H. 1950 mm
XL³ 800 Kit comprising 1 handle, 4 rods, 2 rod guides, 1 handle return for cable duct door, height 1950mm
XL³ 160 Handle and accessory for curved metal door 600x600mm
XL³ 800 Door kit IP55 Height 1400mm consisting of complete linkage, handle, rod guides and hinge pins
XL³ 800 Kit comprising 1 roof, 1 base, 1 corner, 2 side panels and accessories for metal enclosures and cabinets
XL³ 800 Locking kit for hinged faceplates and locks H.1550 mm - 36 Modules
Altis rod with double exterior bar lock - height 1600 mm
Altis rod with interior handle - height 1600 mm
Altis rod with double exterior bar lock - height 1800 mm
Altis rod with interior handle - height 1800 mm
Altis rod with double exterior bar lock - height 2000 mm
Altis rod with interior handle - height 2000 mm
Altis Roof strip IP 55 complete width 1000 mm
Altis Roof strip IP 55 complete width 1200 mm
Marina door cabinet 700x500 mm