Scenario scheduler power supply - home system management BUS/SCS - 2 DIN modules
B65LED Emergency lighting luminaire Non Permanent 100lm 1h Autotest IP65 IK07
B65LED Emergency lighting luminaire Non Permanent 200lm 1h Autotest IP65 IK07
B65LED Emergency lighting luminaire Non Permanent 350lm 1h Autotest IP65 IK07
B65LED Emergency lighting luminaire Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 100lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 200lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
X-light 360 emergency light U22 round flush non permanent 100 lumens 1h standard
X-light 360 emergency light U22 round flush permanent - non permanent 100 lumens 1h standard
X-light 360 emergency light U22 round flush permanent - non permanent 200 lumens 1h standard
X-light 360 emergency light U22 round flush permanent - non permanent 350 lumens 1h standard
X-light 360 emergency light U22 round flush permanent - non permanent 200 lumens 2h standard
X-light 360 emergency light U22 round flush permanent - non permanent 100 lumens 3h standard
X-light 180 emergency light surface non permanent 70 lm 1h standard
X-light 180 emergency light surface non permanent 100 lm 1h standard
X-light 180 emergency light surface non permanent 100 lm 1h standard with evacuation label
X-light 180 emergency light surface non permanent 200lm 1h standard
X-light 180 emergency light surface non permanent 200lm 2h standard
X-light 180 emergency light surface non permanent 100lm 3h standard
X-light 180 emergency light surface non permanent 100lm 3h standard with evacuation label
X-light 180 emergency light surface permanent - non permanent 70lm 1h standard
X-light 180 emergency light surface permanent - non permanent 100lm 1h standard