XL³ Aluminium copper-Plated/silver-plated bar-IS HD-2000A-Height 1800
XL³
Legrand
XL³ Aluminium copper-Plated/silver-plated bar-IS HD-2000A-Height 1800
REF. 404609
EAN.
3414971980853
Busbar made of copper-plated + silver-plated aluminium. Special profile for automatic clamp connection for appliances and IS row distributors
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 2000 A |
---|---|
Modèle | Profil |
Longueur | 1780 mm |
Largeur | 45 mm |
Hauteur | 50 mm |
---|---|
Flexible | Non |
Type de traitement de la surface | Argenté |
Documentation
5 documents
Workshop Book
Technical Sheet
Maintenance Guide
Installation Guide
Installation Guide
SELECT AN ACTION