This product is obsolete
LCS³ Cable management profile capacity 6U including high volume cable guide
LCS³
Legrand
LCS³ Cable management profile capacity 6U including high volume cable guide
REF. 446099
EAN.
3414971173668
The high-volume cable guides are ideal for rapid and effective cabling. This high volume solution allows you to guide more cables than normal cable guides do.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Rail de guidage de câbles |
---|---|
Matériau | Plastique |
Montage 482,6 mm (19 pouces) | Non |
Largeur | 200 mm |
---|---|
Nombre d'unités en hauteur (HE) | 0 |
Documentation
2 documents
Technical Sheet
Instruction Use
SELECT AN ACTION