-
Matériau
-
Matériau
-
Adapté à la largeur de boîtier
-
Perforé
-
Perforé
-
Type de traitement de la surface
-
Type de traitement de la surface
-
Type de traitement de la surface
-
Modèle
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
Temperature d'utilisation /d'installation
-
Couleur
-
Sans halogène
XL³ Perforated universal plate - for XL³ 800/4000 - width 600 mm - h 400 mm
XL³ Solid universal plate - for XL³ 800/4000 - width 600 mm - h 200 mm
XL³ Solid universal plate - for XL³ 800/4000 - width 600 mm - h 400 mm
XL³ Solid universal plate - for XL³ 800/4000 - width 600 mm - h 600 mm
XL³ Solid universal plate - for XL³ 800/4000 - width 850 mm - h 400 mm
XL³ Adjustable solid plate XL³ 4000 - height 200 mm - width 600 mm
XL³ Adjustable solid plate XL³ 4000 - height 400 mm - width 600 mm
XL³ Adjustable solid plate XL³ 4000 - height 200 mm - width 850 mm
XL³ Plate XL³ 800/4000 - for 1 or 2 DPX-IS 250 - 36 modules
XL³ Plate XL³ 800/4000 - for 1 or 2 DPX-IS 630 - 36 modules
XL³ Plate with rail XL³ 800/4000 - for DPX³ in vertical position - 36 modules
XL³ Plate XL³ 800/4000 - for 1 to 3 DPX 250/630 fixed - vertical - 36 modules
XL³ Mounting plates XL³ 4000 for 1 DPX³ 160 in supply invertor - vertical
XL³ Plate XL³ 800/4000 - for 1 to 3 DPX 250/630 fixed + elcb - vertical - 36 modules
XL³ Mounting plates XL³ 4000 for 1 DPX³ 250 in supply invertor- vertical
XL³ Fixing device XL³ 800 cable sleeves 204 28/29 - DPX 250/630 - vertical position
XL³ Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 in supply invertor - vertical
XL³ Mounting plates XL³ 4000 for 1 plug-in DPX³ 250 in supply invertor - vertical
XL³ Adjustable solid plate XL³ 4000 - height 100 mm - width 850 mm
XL³ Plate for NH 00/1/2/3 - Vertical
XL³ Adjustable plate XL³ 4000 - for 1 DPX 1600 fixed rear terminals - horizontal - 24 modules
XL³ Mounting plates XL³ 4000 for 1 DPX³ 250 - vertical
XL³ Fixing device XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / DMX³-I fixed version - 24 modules
XL³ Fixing device XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / DMX³-I fixed version - 36 modules