-
Matériau
-
Matériau
-
Adapté à la largeur de boîtier
-
Perforé
-
Perforé
-
Type de traitement de la surface
-
Type de traitement de la surface
-
Type de traitement de la surface
-
Modèle
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
Temperature d'utilisation /d'installation
-
Couleur
-
Sans halogène
XL³ Fixing device XL³ 4000 - 1 DMX³ 2500/4000 / DMX³-I draw-out version - 36 modules
XL³ Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 - vertical
XL³ Mounting plates XL³ 4000 for 1 DPX³ 160 - vertical
XL³ Mounting plates XL³ 4000 for 1 plug-in DPX³ 250 - vertical
XL³ Mounting plate XL³ 4000 - for DPX 630 fixed - vertical
XL³ Mounting plate XL³ 4000 - for DPX 630 fixed + elcb - vertical
XL³ Adjustable plate XL³ 4000 - for 1 DPX 630 fixed - horizontal - 24 modules
XL³ Adjustable plate XL³ 4000 - DPX 250/630 plug-in/draw-out - horizontal
XL³ Plate NH 000/1/2/3 on bars
XL³ Plate for 4 NH 000/00
XL³ Plate for 2 NH 1
XL³ Plate for 2 NH 2
XL³ Plate for 1 NH 3
XL³ Plate XL³ 800/4000 - For 1 DPX-IS 1600 or DPX 1600 front terminals - 24 modules
XL³ Plate XL³ 800/4000 - for 1 DPX IS 1600 or DPX 1600 front terminals - 36 modules
XL³ Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 36 modules
XL³ Adjustable plate XL³ 4000 - 1 DPX 1600 draw out with front terminals-vert-24 modules
XL³ Adjustable plate XL³ 4000 - For 1 DPX 1600 - vert - 24 modules
XL³ Plate XL³ 800/4000 - For 1 DPX-IS 1600 or 1 DPX 1600 rear terminals - 24 modules
XL³ Mounting plate XL³ 4000 - for device with elcbs in vertical position
XL³ Mounting plate XL³ 4000 - for device only in vertical position
XL³ S 4000 Full height solid mounting plate for XL³ S 4000 enclosures height 2000 mm width 600 mm
XL³ S 4000 Full height solid mounting plate for XL³ S 4000 enclosures height 2000 mm width 800 mm
XL³ S 4000 Full height solid mounting plate for XL³ S 4000 enclosures height 2200 mm width 600 mm