XL³ Universal plate IS333 H=200 in max 630A H=300 mm
XL³
Legrand
XL³ Universal plate IS333 H=200 in max 630A H=300 mm
REF. 404667
EAN.
3245064046671
Universal base IS333 for vertical distribution. Height 300mm. Accepts any type of functional unit
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 630 A |
---|---|
Nombre de pôles | 4 |
Finition adaptateur de barres collectrices | Non |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par borne à ressort |
Documentation
7 documents
Workshop Book
Technical Sheet
Instruction Use
Installation Guide
Instruction Use
Maintenance Guide
Installation Guide
SELECT AN ACTION