XL³ Power supply aluminium busbar 2000A
XL³
Legrand
XL³ Power supply aluminium busbar 2000A
REF. 404691
EAN.
3245064046916
Copper busbar connection kit for IS vertical distribution. 125mm center distance
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 2000 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
5 documents
Workshop Book
Instruction Use
Maintenance Guide
Installation Guide
Installation Guide
SELECT AN ACTION