XL³ Plate XL³ 800/4000 - for 1 DPX³ 250 with or without DIF horizontal
XL³
Legrand
XL³ Plate XL³ 800/4000 - for 1 DPX³ 250 with or without DIF horizontal
REF. 020624
EAN.
3245060206246
XL³, mounting plate for switchgear and protection in cable ducts
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 200 mm |
---|---|
Largeur | 600 mm |
Matériau | Acier |
Type de traitement de la surface | Non traité |
---|---|
Perforé | Oui |
Sans halogène | Oui |
Documentation
3 documents
Instruction Use
Instruction Use
Workshop Book
7 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
PEP
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION