XL³ Plate NH 000/1/2/3 on bars
XL³
Legrand
XL³ Plate NH 000/1/2/3 on bars
REF. 020952
EAN.
3245060209520
Set of 2 vertical adapters for mounting the SPX busbar on the function posts of XL³ 4000 cabinets - For mounting all SPX fuse disconnectors
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 300 mm |
---|---|
Largeur | 600 mm |
Matériau | Acier |
Type de traitement de la surface | Non traité |
---|---|
Perforé | Oui |
Sans halogène | Oui |
Documentation
2 documents
Instruction Use
Workshop Book
6 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION