XL³ Plate for SPX-D 160 3 Poles 4 Poles vertical mounting in XL³ S 630 & XL³ S 4000 36 modules enclosures
XL³
Legrand
XL³ Plate for SPX-D 160 3 Poles 4 Poles vertical mounting in XL³ S 630 & XL³ S 4000 36 modules enclosures
REF. 339462
EAN.
3414970908407
Plate for installation of SPX-D 160 3 Poles 4 Poles device in vertical position in XL³ S 630 & XL³ S 4000, 36 modules enclosures, supplied with fixing screws
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 724 mm |
---|---|
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
Perforé | Oui |
---|---|
Sans halogène | Oui |
Documentation
4 documents
Workshop Book
Instruction Use
Workshop Book
Technical Sheet
8 documents
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION