XL³ Plate for DPX³ 630 supply inverter with motor driven vertical mounting in XL³ S 630 & XL³ S 4000 36 modules enclosures
XL³
Legrand
XL³ Plate for DPX³ 630 supply inverter with motor driven vertical mounting in XL³ S 630 & XL³ S 4000 36 modules enclosures
REF. 338483
EAN.
3414971347397
Plate for installation of DPX3 630 supply inverter with motor driven vertical mounting in XL³ S 630 & XL³ S 4000 36 modules enclosures, mounting on side uprights, supplied fixing screws.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 381 mm |
---|---|
Largeur | 724 mm |
Matériau | Acier |
Type de traitement de la surface | Non traité |
Perforé | Oui |
---|---|
Couleur | Autre |
Sans halogène | Oui |
Documentation
3 documents
Workshop Book
Instruction Use
Workshop Book
5 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION