XL³ Plate for DPX³ 250 4 Poles with e.l.c.bs vertical mounting in XL³ S 630 & XL³ S 4000 16 modules enclosures
XL³
Legrand
XL³ Plate for DPX³ 250 4 Poles with e.l.c.bs vertical mounting in XL³ S 630 & XL³ S 4000 16 modules enclosures
REF. 338421
EAN.
3414970901996
Plate for installation of DPX3 250 4 Poles with e.l.c.bs device in vertical position in XL³ S 630 & XL³ S 4000, 16 modules enclosures, supplied with fixing screws
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 250 mm |
---|---|
Largeur | 350 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
---|---|
Perforé | Oui |
Sans halogène | Oui |
Documentation
4 documents
Workshop Book
Instruction Use
Workshop Book
Technical Sheet
9 documents
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION