XL³ Plate for DCX-M size 1 vertical mounting in XL³ S 630 & XL³ S 4000 24 modules enclosures
XL³
Legrand
XL³ Plate for DCX-M size 1 vertical mounting in XL³ S 630 & XL³ S 4000 24 modules enclosures
REF. 339060
EAN.
3414971347441
Plate for installation of DCX-M size 1 vertical mounting in XL³ S 630 & XL³ S 4000 24 modules enclosures, mounting on side uprights, supplied with fixing screws.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 145 mm |
---|---|
Largeur | 524 mm |
Matériau | Acier |
Type de traitement de la surface | Non traité |
Perforé | Oui |
---|---|
Couleur | Autre |
Sans halogène | Oui |
Documentation
3 documents
Workshop Book
Workshop Book
Instruction Use
8 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION