Skip to main content
Logo print

XL³ Plate DPX³ 125HP vertical fix -24 modules

XL³ Legrand

XL³ Plate DPX³ 125HP vertical fix -24 modules

REF. 021300 EAN. 3414972094870

XL³, mounting plate for DPX³125HP switching and protection devices in cabinets

No price to display
You can compare up to 4 products

Technical characteristics

Hauteur 250 mm
Largeur 600 mm
Matériau Acier
Type de traitement de la surface Galvanisé
Perforé Oui
Profondeur 80 mm
Temperature d'utilisation /d'installation -5-70 °C
Couleur Incolore
Sans halogène Oui

Documentation

2 documents
Instruction Use
LE12599AA.pdf pdf (3.23 Mo)
Workshop Book