XL³ Metal faceplate XL³ 400 - for DPX³ with direct rotary handle - vertical position
XL³
Legrand
XL³ Metal faceplate XL³ 400 - for DPX³ with direct rotary handle - vertical position
REF. 020309
EAN.
3245060203092
Metal faceplate XL³ 400 - for DPX³ with direct rotary handle - vertical position
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 515 mm |
---|---|
Hauteur | 300 mm |
Adapté à la largeur de boîtier | 575 mm |
Adapté à la hauteur de construction du boîtier | 1900 mm |
---|---|
Matériau | Acier |
Finition de la surface | Revêtement par poudre |
Documentation
1 document
Workshop Book
7 documents
Agreement
LOVAG-IT 12.068
(0.57 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
PEP
Agreement
LOVAG-IT 12.071
(0.55 Mo)
SELECT AN ACTION