XL³ Insulating support for DPX³ 250/630 A 3P
XL³
Legrand
XL³ Insulating support for DPX³ 250/630 A 3P
REF. 037306
EAN.
3414970820327
Insulating support to be use with copper connection kits of MCCBs DPX³ series 250 A ÷ 630 A 3P
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Largeur | 160 mm |
Hauteur | 50 mm |
Profondeur | 30 mm |
Matériau | Plastique |
Couleur | Gris |
---|---|
Numéro RAL | 7035 |
Temperature d'utilisation /d'installation | -20-105 °C |
Temperature de stockage | -20-70 °C |
Documentation
1 document
Instruction Use
SELECT AN ACTION