XL³ Insulating support for DMX3 1600 A - 2500 A fix version
XL³
Legrand
XL³ Insulating support for DMX3 1600 A - 2500 A fix version
REF. 037352
EAN.
3414970820365
Insulating support to be use with copper connection kits of ACBs DMX³ series 1600 A ÷ 2500 A fix version
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Largeur | 370 mm |
Hauteur | 100 mm |
Profondeur | 50 mm |
Matériau | Plastique |
Couleur | Gris |
---|---|
Numéro RAL | 7035 |
Temperature d'utilisation /d'installation | -20-105 °C |
Temperature de stockage | -20-70 °C |
Documentation
1 document
Instruction Use
SELECT AN ACTION