XL³ Insulating faceplate XL³ 400 - for 1 DPX 250 with or without diff - horizontal- H 200
XL³
Legrand
XL³ Insulating faceplate XL³ 400 - for 1 DPX 250 with or without diff - horizontal- H 200
REF. 020374
EAN.
3245060203740
XL³, faceplate for mounting switching devices and protection in cabinets and enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 515 mm |
---|---|
Hauteur | 400 mm |
Adapté à la largeur de boîtier | 575 mm |
Adapté à la hauteur de construction du boîtier | 1900 mm |
---|---|
Matériau | Plastique |
Finition de la surface | Revêtement par poudre |
Documentation
1 document
Workshop Book
6 documents
Agreement
LOVAG-IT 12.068
(0.57 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
Agreement
LOVAG-IT 12.071
(0.55 Mo)
SELECT AN ACTION