XL³ Insulating faceplate XL³ 400 - 1 DPX³ 160 - horizontal - H 150
XL³
Legrand
XL³ Insulating faceplate XL³ 400 - 1 DPX³ 160 - horizontal - H 150
REF. 020365
EAN.
3245060203658
XL³, faceplate for mounting switchgear and protection in cabinets and enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 515 mm |
---|---|
Hauteur | 300 mm |
Adapté à la largeur de boîtier | 575 mm |
Adapté à la hauteur de construction du boîtier | 1900 mm |
---|---|
Matériau | Plastique |
Finition de la surface | Non traité |
Documentation
1 document
Workshop Book
7 documents
Agreement
LOVAG-IT 12.068
(0.57 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
PEP
Agreement
LOVAG-IT 12.071
(0.55 Mo)
SELECT AN ACTION