XL³ Flat metal door XL³ 160 - for cabinet h 450
XL³
Legrand
XL³ Flat metal door XL³ 160 - for cabinet h 450
REF. 020272
EAN.
3245060202729
XL³160, door for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Porte de compartiment |
---|---|
Finition porte à hublot | Non |
Finition porte pour verrouillage de sectionneur | Non |
Largeur | 450 mm |
Hauteur | 575 mm |
Profondeur | 25 mm |
---|---|
Finition CEM | Non |
Matériau | Acier |
Finition de la surface | Laqué / peint |
Classe de protection (IP) | IP40 |
Documentation
2 documents
Workshop Book
Workshop Book
6 documents
Agreement
LOVAG-IT 12.071
(0.55 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
Agreement
LOVAG-IT 12.068
(0.57 Mo)
SELECT AN ACTION