XL³ Adjustable solid plate XL³ 4000 - height 100 mm - width 850 mm
XL³
Legrand
XL³ Adjustable solid plate XL³ 4000 - height 100 mm - width 850 mm
REF. 020690
EAN.
3245060206901
XL³, adjustable plate for in-cabinet mounting
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 100 mm |
---|---|
Largeur | 850 mm |
Matériau | Acier |
Type de traitement de la surface | Non traité |
---|---|
Perforé | Non |
Sans halogène | Oui |
Documentation
1 document
Workshop Book
6 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION