Temperature sensor SM_T
Legrand
Temperature sensor SM_T
REF. 310900
EAN.
3245063109001
The sensor SM-temperature is a halogen-free temperature sensor that ensures UPS thermal regulation and safety. Its precision monitoring is ideal for sensitive equipment protection.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 70 mm |
Hauteur | 27 mm |
---|---|
Profondeur | 70 mm |
Sans halogène | Oui |
Documentation
1 document
Technical Guide
2 documents
White Book
Brochure
SELECT AN ACTION