Sensor Manager II for CS121 and CS121SK interface
Legrand
Sensor Manager II for CS121 and CS121SK interface
REF. 310899
EAN.
3245063108998
The Legrand MANAGER SENSOR CS121/CS121SK is a compact, halogen-free UPS accessory ensuring operational reliability and safety compliance, ideal for power management.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 70 mm |
Hauteur | 30 mm |
---|---|
Profondeur | 126 mm |
Sans halogène | Oui |
Documentation
1 document
Technical Guide
2 documents
White Book
Brochure
SELECT AN ACTION