This product is obsolete
Network Card SNMP CS 141B external
CS141
Legrand
Network Card SNMP CS 141B external
REF. 310933
EAN.
3414970911957
Niky S, network interface for single-phase tower inverters interactive line
No price to display
Share
You can compare up to 4 products
Update product
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Interface réseau |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 69 mm |
Hauteur | 35 mm |
---|---|
Profondeur | 126 mm |
Sans halogène | Oui |
Documentation
3 documents
Instruction Use
Technical Guide
Instruction Use
2 documents
White Book
Brochure
SELECT AN ACTION