Modular Distribution block - 1p - 125 A - 16 connections
Legrand
Modular Distribution block - 1p - 125 A - 16 connections
REF. 004871
EAN.
3245060048716
Din rail distribution block, 1P , Width 2 modules, 125 A , 16 connections.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Nombre de pôles | 1 |
---|---|
Courant nominal | 125 A |
Type de connexion | Visser |
Mode de pose | Rail DIN |
Protégé contre les contacts | Oui |
---|---|
Hauteur | 104.5 mm |
Largeur | 36 mm |
Profondeur | 44 mm |
Documentation
1 document
3D Autocad
2 documents
Constructor Declaration
PEP
SELECT AN ACTION