Megaline battery cabinet without battery
Megaline
Legrand
Megaline battery cabinet without battery
REF. 310859
EAN.
3245063108592
Megaline, battery for single-phase tower UPS
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 483 mm |
---|---|
Hauteur | 630 mm |
Profondeur | 266 mm |
Documentation
1 document
Technical Guide
3 documents
White Book
Brochure
Brochure
SELECT AN ACTION