Mallia Cooker Unit 45A - White
Mallia™
Legrand
Mallia Cooker Unit 45A - White
REF. 281075
EAN.
3245062810755
Mallia™ - Conform to BS EN 60669 – 1 - Polycarbonate front cover plates with a matt finish - Compact mechanism for a larger wiring space - Supplied with 2 screws M 3.5 for BS boxes - Supplied complete with plate - Dim.: 86 x 86 mm
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'interrupteur | Autre |
---|---|
Type de prise | Autre |
Compatible avec Apple HomeKit | Non |
Compatible avec Google Assistant | Non |
Compatible avec Amazon Alexa | Non |
Compatible IFTTT | Non |
---|---|
Résistance aux chocs (IK) | IK02 |
Type de tension | AC |
Traitement antimicrobien | Non |
Documentation
1 document
Technical Sheet
1 document
Agreement
OC / CB-FR_707919
(0.58 Mo)
SELECT AN ACTION