LCS³ Fiber optic coiling cassette for HD modular panel
LCS³
Legrand
LCS³ Fiber optic coiling cassette for HD modular panel
REF. 032141
EAN.
3414970962126
This fibre optic splice cassette accomodates and protects the sleeves of spliced pigtails. To be equipped with a large choice blocks (LC, LC APC, SC, SC APC, ST), it's the perfect solution for short deadlines and flexible answers.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Avec support d'épissure | Oui |
---|---|
Adapté à | Autre |
Longueur | 185 mm |
Largeur | 110.4 mm |
---|---|
Hauteur | 43.7 mm |
Mode de pose | Autre |
Documentation
9 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Instruction Use
SELECT AN ACTION