HX³ Bars power supply (4) lateral RDB 400A
HX³
Legrand
HX³ Bars power supply (4) lateral RDB 400A
REF. 404486
EAN.
3245064044868
VX³, optimised vertical distribution, prefabricated connection kit up to 800A for mounting in XL³800 and XL³4000 enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 400 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
1 document
Instruction Use
4 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION