Fuse holder for 10x38mm cartridge for photovoltaic application 1000V= - 20A - 1 protected pole - 1 module
Coupe-circuit
Legrand
Fuse holder for 10x38mm cartridge for photovoltaic application 1000V= - 20A - 1 protected pole - 1 module
REF. 414681
EAN.
3245064146814
Photovoltaic (PV) installation, dedicated fuse for protecting the direct current (DC) part of the installations
No price to display
Share
You can compare up to 4 products
Technical characteristics
Tension nominale | 1000 V |
---|---|
Mode de pose | Rail DIN |
Pour taille de fusible | 10x38 mm |
Nombre de pôles | 1 |
---|---|
Pôle neutre sectionné simultanément | Non |
Classe de protection (IP) | IP20 |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
3D Autocad
SELECT AN ACTION