DPX 250 Set of 4 extended front terminals for connection
DPX
Legrand
DPX 250 Set of 4 extended front terminals for connection
REF. 026232
EAN.
3245060262327
DPX, equipment for "molded case" power circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Nombre de pôles | 4 |
---|---|
Type de connexion | Visser |
Mode de pose | Vis |
Protégé contre les contacts | Non |
Hauteur | 90 mm |
---|---|
Largeur | 25 mm |
Profondeur | 4 mm |
Documentation
1 document
Instruction Use
SELECT AN ACTION