DPX 250 Set of 4 connection terminals
DPX
Legrand
DPX 250 Set of 4 connection terminals
REF. 026235
EAN.
3245060262358
DPX, equipment for "molded case" power circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Nombre de pôles | 4 |
---|---|
Type de connexion | Visser |
Mode de pose | Vis |
Protégé contre les contacts | Non |
Hauteur | 20 mm |
---|---|
Largeur | 22 mm |
Profondeur | 38 mm |
Documentation
1 document
Instruction Use
SELECT AN ACTION