DPX³ Supply kit DPX³ 250Hz W/WT RCD
DPX³
Legrand
DPX³ Supply kit DPX³ 250Hz W/WT RCD
REF. 404474
EAN.
3245064044745
VX³, optimised vertical distribution, prefabricated connection kit up to 800A for mounting in XL³800 and XL³4000 enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 250 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
2 documents
Instruction Use
Technical Sheet
4 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION