DPX³ Profalux locking accessory - for DPX³ plug-in base
DPX³
Legrand
DPX³ Profalux locking accessory - for DPX³ plug-in base
REF. 421046
EAN.
3245064210461
DPX³, locking equipment for ‘moulded case’ power circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Finition de poignée | Clé |
---|---|
Manette | Non |
Verrouillage à cadenas | Non |
Serrure à espagnolette (fermeture trois points) | Non |
---|---|
Type de fermeture | Autre |
Documentation
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
SELECT AN ACTION