DPX³ Fixing kit and terminals 3 sources/5 circuit breakers C.U.
DPX³
Legrand
DPX³ Fixing kit and terminals 3 sources/5 circuit breakers C.U.
REF. 422695
EAN.
3414971661035
Replacement fixing kit for maintenance of control box reference 422684
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Ensemble de montage |
---|---|
Largeur | 80 mm |
Hauteur | 60 mm |
Profondeur | 50 mm |
Temperature d'utilisation /d'installation | -30-70 °C |
---|---|
Temperature de stockage | -30-80 °C |
Couleur | Autre |
Sans halogène | Oui |
Documentation
2 documents
Instruction Use
Technical Guide
SELECT AN ACTION