DMX-SP/DMX-SP-I 2500 draw-out base - 4 poles
DMX
Legrand
DMX-SP/DMX-SP-I 2500 draw-out base - 4 poles
REF. 669611
EAN.
3414971081826
Air circuit breakers DMX - SP 2500 - from 630 to 2500 A - Automatic air circuit breakers must be equipped with DMX - SP 2500 electronic protection units Cat.No 0 281 64/65/66/67/68, imperatively ordered together for factory assembly
No price to display
Share
You can compare up to 4 products
Technical characteristics
Nombre de pôles | 4 |
---|---|
Finition adaptateur de barres collectrices | Oui |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par boulon |
Documentation
3 documents
Instruction Use
Workshop Book
Technical Guide
1 document
3D Autocad
SELECT AN ACTION