DMX³ Frontal connection DMX3 1600 3p
DMX³
Legrand
DMX³ Frontal connection DMX3 1600 3p
REF. 028185
EAN.
3414972092821
DMX³, connection equipment for open circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 1600 A |
---|---|
Modèle | Profil |
Longueur | 105 mm |
Largeur | 45 mm |
Hauteur | 75 mm |
---|---|
Flexible | Non |
Type de traitement de la surface | Argenté |
Documentation
1 document
Instruction Use
SELECT AN ACTION