Daker DK + External matching battery cabinet 1kVA to increase backup time without battery
Daker DK+
Legrand
Daker DK + External matching battery cabinet 1kVA to increase backup time without battery
REF. 310665
EAN.
3414970827067
19" Rack Type Battery Cabinets are available to increase backup time. The charger can be added for fast and safe charging.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Pile/batterie |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 440 mm |
Hauteur | 176 mm |
Profondeur | 425 mm |
---|---|
Temperature d'utilisation /d'installation | 0-20 °C |
Temperature de stockage | 0-40 °C |
Sans halogène | Oui |
Documentation
2 documents
Technical Guide
Instruction Use
1 document
White Book
SELECT AN ACTION