Combined temperature and humidity sensor SM_T_H
Legrand
Combined temperature and humidity sensor SM_T_H
REF. 310901
EAN.
3245063109018
The sensor SM - temperature humidity is a compact, halogen-free UPS accessory offering precise temp/humidity monitoring. Ideal for safeguarding sensitive electrical gear.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Largeur | 70 mm |
Hauteur | 27 mm |
---|---|
Profondeur | 70 mm |
Sans halogène | Oui |
Documentation
1 document
Technical Guide
2 documents
White Book
Brochure
SELECT AN ACTION