Battery cabinet Trimod for 20 drawers
Legrand
Battery cabinet Trimod for 20 drawers
REF. 310806
EAN.
3245063108066
Battery cabinet AC-type, online USV, network-manageable, 20-drawer cabinet for scalable battery storage, ensures uninterrupted power in industrial settings.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type de tension | AC |
---|---|
Hauteur | 2000 mm |
Largeur | 1200 mm |
Profondeur | 800 mm |
Poids | 121.6 kg |
---|---|
Possibilité de gestion du réseau | Oui |
Technologie USV | En ligne |
Type de construction | Appareil indépendant |
Documentation
2 documents
Technical Guide
Instruction Use
3 documents
White Book
Brochure
Brochure
SELECT AN ACTION