Altis Square door rail (2)
Altis
Legrand
Altis Square door rail (2)
REF. 047718
EAN.
3245060477189
Altis, accessory for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Ensemble d'angle |
---|---|
Largeur | 22 mm |
Hauteur | 22 mm |
Profondeur | 36 mm |
---|---|
Matériau | Métal |
Couleur | Blanc |
Documentation
1 document
Instruction Use
1 document
PEP
SELECT AN ACTION