Altis set of 2 multipro crosspiece 400 mm
Altis
Legrand
Altis set of 2 multipro crosspiece 400 mm
REF. 048024
EAN.
3245060480240
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Profil de fixation |
---|---|
Largeur | 32 mm |
Hauteur | 42 mm |
Profondeur | 306 mm |
---|---|
Matériau | Métal |
Documentation
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION