This product is obsolete
Altis set of 2 lighting fixing lugs
Altis
Legrand
Altis set of 2 lighting fixing lugs
REF. 048237
EAN.
3245060482374
For installation in 1-door monobloc cabinets and for central installation of art. no. 482 31/32/34/35 in 2-door monobloc and modular cabinets.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Autre |
---|---|
Largeur | 47 mm |
Hauteur | 57 mm |
Profondeur | 94 mm |
---|---|
Matériau | Métal |
Documentation
1 document
PEP
SELECT AN ACTION