Altis Horizontal crosspiece 600 mm
Altis
Legrand
Altis Horizontal crosspiece 600 mm
REF. 048016
EAN.
3245060480165
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Profil de fixation |
---|---|
Largeur | 13 mm |
Hauteur | 25 mm |
Profondeur | 506 mm |
---|---|
Matériau | Métal |
Documentation
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION