Altis Foam gasket for cabinet entrance IP 43 600 mm
Altis
Legrand
Altis Foam gasket for cabinet entrance IP 43 600 mm
REF. 048162
EAN.
3245060481629
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Tablette d'étagère |
---|---|
Largeur | 424 mm |
Hauteur | 25 mm |
Profondeur | 292 mm |
---|---|
Matériau | Métal |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION